(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Good cutting chip control under medium feed conditions.
Part Number |
---|
CCET060201L-SR-HTI10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | - | 0.1 | CCET060201L-SR | HTi10 | Carbide |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Positive | Breaker | With Breaker |
How can we improve?
How can we improve?