(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sharp cutting blade for good surface roughness
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Left Handed | - | 0.1 | VPET080201L-SRF | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Right Handed | - | 0.1 | VPET080201R-SRF | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Left Handed | 0.2 | 0.2 | VPET080202L-SRF | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Right Handed | 0.2 | 0.2 | VPET080202R-SRF | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Left Handed | - | 0.03 | VPET1103V3L-SRF | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Right Handed | - | 0.03 | VPET1103V3R-SRF | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Left Handed | - | 0.1 | VPET110301L-SRF | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Right Handed | - | 0.1 | VPET110301R-SRF | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Left Handed | 0.2 | 0.2 | VPET110302L-SRF | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Right Handed | 0.2 | 0.2 | VPET110302R-SRF |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | work material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy |
---|---|---|---|---|---|
Breaker Use | Finish | Rake angle | Positive | Material Details | VP15TF |
Material Type | Coating | Breaker | With Breaker |
How can we improve?
How can we improve?