1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E Class Insert (with SN Breaker) DCET○○○RW-SN

E Class Insert (with SN Breaker) DCET○○○RW-SN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 718.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Favorable Cutting Chip Control in Low-Medium Feed Conditions

 
Part Number
DCET0702V3LW-SN-VP15TF
DCET0702V3RW-SN-VP15TF
DCET11T3V3LW-SN-VP15TF
DCET11T3V3RW-SN-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Notation Symbol

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Left HandedDCET0702V3LW-SN

฿ 718.00

MME INSERTS 10 Piece(s) 15 Day(s) Right HandedDCET0702V3RW-SN

฿ 858.00

MME INSERTS 10 Piece(s) 15 Day(s) Left HandedDCET11T3V3LW-SN

฿ 858.00

MME INSERTS 10 Piece(s) 1 Day(s) Right HandedDCET11T3V3RW-SN

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter work material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Use Medium Cutting Rake angle Positive Corner R Re(mm) 0.03
Material Details VP15TF Material Type Coating Breaker With Breaker