1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-Class Insert (With SN Breaker) DCET R / L-SN (DCET070200L-SN-HTI10)

MME INSERTS

E-Class Insert (With SN Breaker) DCET R / L-SN (DCET070200L-SN-HTI10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DCET○○○R/L-SN, medium cutting E-class insert for automatic lathe machining (with an SN chip breaker).
[Features]
· General-purpose parallel breaker.
· Good cutting chip control under low to medium speed conditions.
· 55° two-bolt, positive insert, with holes.
· NX2525 are stable cuts of steel, stainless steel and cast iron (estimated cutting condition).
· HTi10 is generally cut with cast iron, non-ferrous metals, heat-resistant alloys and titanium alloys (a guide for cutting conditions).
[Application]
· Insert for automatic lathe machining and medium cutting.
· E-class precision insert ideal for precision processing.

 
Part Number
DCET070200L-SN-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 557.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0DCET070200L-SNHTi10Carbide

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive Breaker With Breaker

Please check the type/dimensions/specifications of the part DCET070200L-SN-HTI10 in the E-Class Insert (With SN Breaker) DCET R / L-SN series.

Products with similar specification

Part Number
DCET070200L-SN-NX2525
DCET070200L-SN-VP15TF
DCET070200R-SN-HTI10
DCET070200R-SN-NX2525
DCET070200R-SN-VP15TF
DCET070201L-SN-HTI10
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 999,999,999.00

10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed-0DCET070200L-SNNX2525Cermet

฿ 999,999,999.00

10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0DCET070200L-SNVP15TFCoating

฿ 557.00

10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed-0DCET070200R-SNHTi10Carbide

฿ 999,999,999.00

10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed-0DCET070200R-SNNX2525Cermet

฿ 999,999,999.00

10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-0DCET070200R-SNVP15TFCoating

฿ 557.00

10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.1DCET070201L-SNHTi10Carbide