1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

E-Class Insert (With SN Breaker) CCET R/LW-SN, R/L-SN

E-Class Insert (With SN Breaker) CCET R/LW-SN, R/L-SN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 564.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· General-purpose parallel breaker.
· Good cutting chip control under low to medium speed conditions.
· 80° two-bolt, positive insert, with holes.
· NX2525 are stable cuts of steel, stainless steel and cast iron (estimated cutting condition).
· HTi10 is generally cut with cast iron, non-ferrous metals, heat-resistant alloys and titanium alloys (a guide for cutting conditions).
[Application]
· For medium-duty cutting suitable for automatic lathe machining.

 
Part Number
CCET09T3V3L-SN-HTI10
CCET09T3V3L-SN-NX2525
CCET09T3V3L-SN-VP15TF
CCET09T3V3LW-SN-VP15TF
CCET09T3V3RW-SN-VP15TF
CCET09T301L-SN-HTI10
CCET09T301L-SN-NX2525
CCET09T301L-SN-VP15TF
CCET09T301R-SN-HTI10
CCET09T301R-SN-NX2525
CCET09T301R-SN-VP15TF
CCET09T302L-SN-HTI10
CCET09T302L-SN-NX2525
CCET09T302L-SN-VP15TF
CCET09T302R-SN-HTI10
CCET09T302R-SN-NX2525
CCET09T302R-SN-VP15TF
CCET09T304L-SN-HTI10
CCET09T304L-SN-NX2525
CCET09T304L-SN-VP15TF
CCET09T304R-SN-HTI10
CCET09T304R-SN-NX2525
CCET09T304R-SN-VP15TF
CCET0602V3LW-SN-VP15TF
CCET0602V3RW-SN-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.03CCET09T3V3L-SNHTi10Carbide

฿ 564.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronLeft Handed-0.03CCET09T3V3L-SNNX2525Cermet

฿ 728.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.03CCET09T3V3L-SNVP15TFCoating

฿ 728.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.03CCET09T3V3LW-SNVP15TFCoating

฿ 728.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.03CCET09T3V3RW-SNVP15TFCoating

฿ 564.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.1CCET09T301L-SNHTi10Carbide

฿ 564.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronLeft Handed-0.1CCET09T301L-SNNX2525Cermet

฿ 728.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.1CCET09T301L-SNVP15TFCoating

฿ 564.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.1CCET09T301R-SNHTi10Carbide

฿ 564.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight Handed-0.1CCET09T301R-SNNX2525Cermet

฿ 728.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.1CCET09T301R-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2CCET09T302L-SNHTi10Carbide

฿ 564.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.20.2CCET09T302L-SNNX2525Cermet

฿ 728.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2CCET09T302L-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2CCET09T302R-SNHTi10Carbide

฿ 564.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.20.2CCET09T302R-SNNX2525Cermet

฿ 728.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2CCET09T302R-SNVP15TFCoating

฿ 564.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4CCET09T304L-SNHTi10Carbide

฿ 564.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.40.4CCET09T304L-SNNX2525Cermet

฿ 728.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4CCET09T304L-SNVP15TFCoating

฿ 564.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4CCET09T304R-SNHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.40.4CCET09T304R-SNNX2525Cermet

฿ 728.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4CCET09T304R-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.03CCET0602V3LW-SNVP15TFCoating

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.03CCET0602V3RW-SNVP15TFCoating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive Breaker With Breaker