1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E Class Insert (with SN Breaker) CCET○○○R/L-SN (Part Number)

E Class Insert (with SN Breaker) CCET○○○R/L-SN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 467.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With SN breaker

 
Part Number
CCET09T3V3R-SN-HTI10
CCET09T3V3R-SN-NX2525
CCET09T3V3R-SN-VP15TF
CCET09T300L-SN-HTI10
CCET09T300L-SN-NX2525
CCET09T300L-SN-VP15TF
CCET09T300R-SN-HTI10
CCET09T300R-SN-NX2525
CCET09T300R-SN-VP15TF
CCET060200L-SN-HTI10
CCET060200L-SN-NX2525
CCET060200L-SN-VP15TF
CCET060200R-SN-HTI10
CCET060200R-SN-NX2525
CCET060200R-SN-VP15TF
CCET060201L-SN-HTI10
CCET060201L-SN-NX2525
CCET060201L-SN-VP15TF
CCET060201R-SN-HTI10
CCET060201R-SN-NX2525
CCET060201R-SN-VP15TF
CCET060202L-SN-HTI10
CCET060202L-SN-NX2525
CCET060202L-SN-VP15TF
CCET060202R-SN-HTI10
CCET060202R-SN-NX2525
CCET060202R-SN-VP15TF
CCET060204L-SN-HTI10
CCET060204L-SN-NX2525
CCET060204L-SN-VP15TF
CCET060204R-SN-HTI10
CCET060204R-SN-NX2525
CCET060204R-SN-VP15TF
CCET0602V3L-SN-HTI10
CCET0602V3L-SN-NX2525
CCET0602V3L-SN-VP15TF
CCET0602V3R-SN-HTI10
CCET0602V3R-SN-NX2525
CCET0602V3R-SN-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.03CCET09T3V3R-SNHTi10Carbide

฿ 564.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronRight Handed-0.03CCET09T3V3R-SNNX2525Cermet

฿ 728.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.03CCET09T3V3R-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0CCET09T300L-SNHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed-0CCET09T300L-SNNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0CCET09T300L-SNVP15TFCoating

฿ 564.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed-0CCET09T300R-SNHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed-0CCET09T300R-SNNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-0CCET09T300R-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0CCET060200L-SNHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed-0CCET060200L-SNNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0CCET060200L-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed-0CCET060200R-SNHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed-0CCET060200R-SNNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-0CCET060200R-SNVP15TFCoating

฿ 467.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.1CCET060201L-SNHTi10Carbide

฿ 467.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronLeft Handed-0.1CCET060201L-SNNX2525Cermet

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.1CCET060201L-SNVP15TFCoating

฿ 467.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.1CCET060201R-SNHTi10Carbide

฿ 467.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight Handed-0.1CCET060201R-SNNX2525Cermet

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.1CCET060201R-SNVP15TFCoating

฿ 467.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2CCET060202L-SNHTi10Carbide

฿ 467.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.20.2CCET060202L-SNNX2525Cermet

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2CCET060202L-SNVP15TFCoating

฿ 467.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2CCET060202R-SNHTi10Carbide

฿ 467.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.20.2CCET060202R-SNNX2525Cermet

฿ 608.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2CCET060202R-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4CCET060204L-SNHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed0.40.4CCET060204L-SNNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4CCET060204L-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4CCET060204R-SNHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.40.4CCET060204R-SNNX2525Cermet

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4CCET060204R-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.03CCET0602V3L-SNHTi10Carbide

฿ 467.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronLeft Handed-0.03CCET0602V3L-SNNX2525Cermet

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.03CCET0602V3L-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.03CCET0602V3R-SNHTi10Carbide

฿ 467.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronRight Handed-0.03CCET0602V3R-SNNX2525Cermet

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.03CCET0602V3R-SNVP15TFCoating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive Breaker With Breaker