1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-Grade Insert (SN Breaker) VBET○○○R/L-SN (Part Number)

E-Grade Insert (SN Breaker) VBET○○○R/L-SN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 573.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With SN breaker

 
Part Number
VBET1103V3L-SN-HTI10
VBET1103V3L-SN-NX2525
VBET1103V3L-SN-VP15TF
VBET1103V3R-SN-HTI10
VBET1103V3R-SN-NX2525
VBET1103V3R-SN-VP15TF
VBET110300L-SN-HTI10
VBET110300L-SN-NX2525
VBET110300L-SN-VP15TF
VBET110300R-SN-HTI10
VBET110300R-SN-NX2525
VBET110300R-SN-VP15TF
VBET110301L-SN-HTI10
VBET110301L-SN-NX2525
VBET110301L-SN-VP15TF
VBET110301R-SN-HTI10
VBET110301R-SN-NX2525
VBET110301R-SN-VP15TF
VBET110302L-SN-HTI10
VBET110302L-SN-NX2525
VBET110302L-SN-VP15TF
VBET110302R-SN-HTI10
VBET110302R-SN-NX2525
VBET110302R-SN-VP15TF
VBET110304L-SN-HTI10
VBET110304L-SN-NX2525
VBET110304L-SN-VP15TF
VBET110304R-SN-HTI10
VBET110304R-SN-NX2525
VBET110304R-SN-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.03VBET1103V3L-SNHTi10Carbide

฿ 573.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronLeft Handed-0.03VBET1103V3L-SNNX2525Cermet

฿ 745.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.03VBET1103V3L-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.03VBET1103V3R-SNHTi10Carbide

฿ 573.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronRight Handed-0.03VBET1103V3R-SNNX2525Cermet

฿ 745.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.03VBET1103V3R-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0VBET110300L-SNHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed-0VBET110300L-SNNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0VBET110300L-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed-0VBET110300R-SNHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed-0VBET110300R-SNNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-0VBET110300R-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.1VBET110301L-SNHTi10Carbide

฿ 573.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronLeft Handed-0.1VBET110301L-SNNX2525Cermet

฿ 745.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.1VBET110301L-SNVP15TFCoating

฿ 573.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.1VBET110301R-SNHTi10Carbide

฿ 573.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronRight Handed-0.1VBET110301R-SNNX2525Cermet

฿ 745.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.1VBET110301R-SNVP15TFCoating

฿ 573.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2VBET110302L-SNHTi10Carbide

฿ 573.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.20.2VBET110302L-SNNX2525Cermet

฿ 745.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2VBET110302L-SNVP15TFCoating

฿ 573.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2VBET110302R-SNHTi10Carbide

฿ 573.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.20.2VBET110302R-SNNX2525Cermet

฿ 745.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2VBET110302R-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4VBET110304L-SNHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed0.40.4VBET110304L-SNNX2525Cermet

฿ 745.00

MME INSERTS 10 Piece(s) 35 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4VBET110304L-SNVP15TFCoating

฿ 573.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4VBET110304R-SNHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.40.4VBET110304R-SNNX2525Cermet

฿ 745.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4VBET110304R-SNVP15TFCoating

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive Breaker With Breaker