(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert with wiper (finishing) on corner radius and straight blade tangential part
Shape (First Character in Model Number) | Others | Clearance Angle | P (11°) | Work Material | Cast Iron / Non-Ferrous Metal |
---|---|---|---|---|---|
L1(mm) | 12.7 | L2(mm) | 15.163 | S1(mm) | 3.175 |
F1(mm) | 10 | Precision | C | Honing | E |
Grade Symbol | HTi05T | Material Type | Carbide | Compatible Cutter | FBP415、QBP415 |
Please check the type/dimensions/specifications of the part WPC42EEEL10C-HTI05T in the Wiper Insert WPC○○○ series.
Part Number |
---|
WPC42EEER10C-HTI05T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Notation Symbol |
---|---|---|---|---|---|
฿ 853.07 | 10 Piece(s) | 40 Day(s) | WPC42EEER10C |
How can we improve?
How can we improve?