1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wiper Insert WOEX○○○

MME MILLING CHIP

Wiper Insert WOEX○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert with wiper (finishing) on corner radius and straight blade tangential part

 
Part Number
WOEX1206PER5C-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material L1(mm) 12.5
L2(mm) 13.025 S1(mm) 5.5 Precision N
Honing E Notation Symbol WOEX1206PER5C Grade Symbol VP15TF
Material Type Coating Compatible Cutter VOX400