(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert with wiper (finishing) on corner radius and straight blade tangential part
Part Number |
---|
WOEW12T308PEER8C-HTI05T |
WOEW12T308PETR8C-NX2525 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Honing | Notation Symbol | Grade Symbol | Material Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | E | WOEW12T308PEER8C | HTi05T | Carbide | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | T | WOEW12T308PETR8C | NX2525 | Cermet |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | Others | L1(mm) | 12.5 |
---|---|---|---|---|---|
L2(mm) | 13.2 | D1(mm) | 20 | S1(mm) | 3.97 |
F1(mm) | 8 | RE(mm) | 0.8 | Precision | E |
Compatible Cutter | ASX400 |
How can we improve?
How can we improve?