1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wiper Insert WNEU○○○

Wiper Insert WNEU○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 820.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert with wiper (finishing) on corner radius and straight blade tangential part

● WNEU1305ZEN4C-M type

● WNEU2006ZEN7C-WK type

● WNEU2007ZEN7C-M/WP type

Part Number
WNEU1305ZEN4C-M-MC5020
WNEU2006ZEN7C-WK-MC5020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo. of Usable Corners L1
(mm)
S1
(mm)
F1
(mm)
RE
(mm)
Notation Symbol IC
(mm)
S
(mm)
BS
(mm)
Compatible Cutter Breaker Symbol

฿ 820.00

TURNING INSERTS 1 Piece(s) 15 Day(s) 2---2.7WNEU1305ZEN4C-M13.45.14AHX440SM

฿ 970.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) -206.557.40.8WNEU2006ZEN7C-WK---AHX640W-

Loading...

  1. 1
 

Basic Information

Shape (First Character in Model Number) Others Clearance Angle N (0°) Work Material Cast Iron
Precision E Honing E Grade Symbol MC5020
Material Type Coating