1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wiper Insert WEEW○○○-R8C (Part Number)

Wiper Insert WEEW○○○-R8C
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 515.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert provided with a wiper (finish) in the tangent part of the corner radius and the straight flute.

 
Part Number
WEEW13T3AGER8C-HTI05T
WEEW13T3AGER8C-MC5020
WEEW13T3AGER8C-VP15TF
WEEW13T3AGTR8C-NX2525
WEEW13T3AGTR8C-VP25N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Precision Honing Notation Symbol Grade Symbol Material Type Trusco Code

฿ 515.04

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous MetalEEWEEW13T3AGER8CHTi05TCarbide-

฿ 600.00

INSERTS 10 Piece(s) Available 15 Day(s) Cast IronEEWEEW13T3AGER8CMC5020Coating663-9119

฿ 632.35

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialEEWEEW13T3AGER8CVP15TFCoating663-8988

฿ 515.04

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronETWEEW13T3AGTR8CNX2525Cermet-

฿ 613.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast IronTTWEEW13T3AGTR8CVP25NCoated cermet663-8996

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle E (20°) L1(mm) 16.48
L2(mm) 16.6 S1(mm) 3.97 F1(mm) 7.5
RE(mm) 1.5 Compatible Cutter ASX445