1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wiper Insert WEC○○○ (WEC42AFTR5C-NX2525)

MME MILLING CHIP

Wiper Insert WEC○○○ (WEC42AFTR5C-NX2525)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert with wiper (finishing) on corner radius and straight blade tangential part

 
Part Number
WEC42AFTR5C-NX2525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material L1
(mm)
L2
(mm)
S1
(mm)
Honing Notation Symbol Grade Symbol Material Type Compatible Cutter

฿ 916.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron12.715.333.18TWEC42AFTR5CNX2525CermetSE445

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle E (20°) F1(mm) 5
RE(mm) 1 Precision C

Please check the type/dimensions/specifications of the part WEC42AFTR5C-NX2525 in the Wiper Insert WEC○○○ series.

Products with similar specification

Part Number
WEC42EFER5C-HTI05T
WEC42EFTR5C-NX2525
WEC53AFER5C-HTI05T
WEC53AFTR5C-NX2525
WEC53EFTR5C-NX2525
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material L1
(mm)
L2
(mm)
S1
(mm)
Honing Notation Symbol Grade Symbol Material Type Compatible Cutter

฿ 999,999,999.00

10 Piece(s) Quote Cast Iron / Non-Ferrous Metal12.713.7283.18EWEC42EFER5CHTi05TCarbideSE415

฿ 916.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron12.713.7283.18TWEC42EFTR5CNX2525CermetSE415

฿ 999,999,999.00

10 Piece(s) Quote Cast Iron / Non-Ferrous Metal15.87518.5054.76EWEC53AFER5CHTi05TCarbideSE545

฿ 999,999,999.00

10 Piece(s) Quote Steel / Stainless Steel / Cast Iron15.87518.5054.76TWEC53AFTR5CNX2525CermetSE545

฿ 1,292.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron15.87516.9034.76TWEC53EFTR5CNX2525CermetSE515