(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Head replaceable carbide drill inserts (general purpose).
[Features]
· This product is applicable to general steels as well as to a wide range of work materials including mild steel, carbon steel, steel alloy, stainless steel, and cast iron.
· Wave blade shape with excellent chip treatment.
· Serration shape maintaining high accuracy.
· Insert type, and achieving stable hole machining.
· Designed for sharpness, high accuracy, and high rigidity.
[Application]
· For drilling holes.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | L2 (mm) | D1 (mm) | S1 (mm) | Notation Symbol | Grade Symbol | Compatible Holder |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,818.96 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.6 | 14 | 5 | TAWNH1400T | VP15TF | TAWSNH1400S16、TAWMNH1400S16、TAWLNH1400S16 | ||
฿ 2,713.74 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.6 | 14.1 | 5 | TAWNH1410T | VP15TF | TAWSNH1400S16、TAWMNH1400S16、TAWLNH1400S16 | ||
฿ 2,818.96 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.6 | 14.2 | 5 | TAWNH1420T | VP15TF | TAWSNH1400S16、TAWMNH1400S16、TAWLNH1400S16 | ||
฿ 2,713.74 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.6 | 14.3 | 5 | TAWNH1430T | VP15TF | TAWSNH1400S16、TAWMNH1400S16、TAWLNH1400S16 | ||
฿ 2,818.96 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.6 | 14.4 | 5 | TAWNH1440T | VP15TF | TAWSNH1400S16、TAWMNH1400S16、TAWLNH1400S16 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.5 | 14.5 | 5 | TAWNH1450T | VP15TF | TAWSNH1500S20、TAWMNH1500S20、TAWLNH1500S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.5 | 14.6 | 5 | TAWNH1460T | VP15TF | TAWSNH1500S20、TAWMNH1500S20、TAWLNH1500S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.5 | 14.7 | 5 | TAWNH1470T | VP15TF | TAWSNH1500S20、TAWMNH1500S20、TAWLNH1500S20 | ||
฿ 3,081.40 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.5 | 14.8 | 5 | TAWNH1480T | VP15TF | TAWSNH1500S20、TAWMNH1500S20、TAWLNH1500S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.5 | 14.9 | 5 | TAWNH1490T | VP15TF | TAWSNH1500S20、TAWMNH1500S20、TAWLNH1500S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.4 | 15 | 5 | TAWNH1500T | VP15TF | TAWSNH1500S20、TAWMNH1500S20、TAWLNH1500S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.4 | 15.1 | 5 | TAWNH1510T | VP15TF | TAWSNH1500S20、TAWMNH1500S20、TAWLNH1500S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.4 | 15.2 | 5 | TAWNH1520T | VP15TF | TAWSNH1500S20、TAWMNH1500S20、TAWLNH1500S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.4 | 15.3 | 5 | TAWNH1530T | VP15TF | TAWSNH1500S20、TAWMNH1500S20、TAWLNH1500S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.4 | 15.4 | 5 | TAWNH1540T | VP15TF | TAWSNH1500S20、TAWMNH1500S20、TAWLNH1500S20 | ||
฿ 3,081.40 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.9 | 15.5 | 6 | TAWNH1550T | VP15TF | TAWSN1600S20、TAWMN1600S20、TAWLN1600S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.9 | 15.6 | 6 | TAWNH1560T | VP15TF | TAWSN1600S20、TAWMN1600S20、TAWLN1600S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.9 | 15.7 | 6 | TAWNH1570T | VP15TF | TAWSN1600S20、TAWMN1600S20、TAWLN1600S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.9 | 15.8 | 6 | TAWNH1580T | VP15TF | TAWSN1600S20、TAWMN1600S20、TAWLN1600S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.9 | 15.9 | 6 | TAWNH1590T | VP15TF | TAWSN1600S20、TAWMN1600S20、TAWLN1600S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.8 | 16 | 6 | TAWNH1600T | VP15TF | TAWSN1600S20、TAWMN1600S20、TAWLN1600S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.8 | 16.1 | 6 | TAWNH1610T | VP15TF | TAWSN1600S20、TAWMN1600S20、TAWLN1600S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.8 | 16.2 | 6 | TAWNH1620T | VP15TF | TAWSN1600S20、TAWMN1600S20、TAWLN1600S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.8 | 16.3 | 6 | TAWNH1630T | VP15TF | TAWSN1600S20、TAWMN1600S20、TAWLN1600S20 | ||
฿ 2,965.30 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.8 | 16.4 | 6 | TAWNH1640T | VP15TF | TAWSN1600S20、TAWMN1600S20、TAWLN1600S20 | ||
฿ 3,371.05 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.7 | 16.5 | 6 | TAWNH1650T | VP15TF | TAWSN1700S20、TAWMN1700S20、TAWLN1700S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.7 | 16.6 | 6 | TAWNH1660T | VP15TF | TAWSN1700S20、TAWMN1700S20、TAWLN1700S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.7 | 16.7 | 6 | TAWNH1670T | VP15TF | TAWSN1700S20、TAWMN1700S20、TAWLN1700S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.7 | 16.8 | 6 | TAWNH1680T | VP15TF | TAWSN1700S20、TAWMN1700S20、TAWLN1700S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.7 | 16.9 | 6 | TAWNH1690T | VP15TF | TAWSN1700S20、TAWMN1700S20、TAWLN1700S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.6 | 17 | 6 | TAWNH1700T | VP15TF | TAWSN1700S20、TAWMN1700S20、TAWLN1700S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.6 | 17.1 | 6 | TAWNH1710T | VP15TF | TAWSN1700S20、TAWMN1700S20、TAWLN1700S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.6 | 17.2 | 6 | TAWNH1720T | VP15TF | TAWSN1700S20、TAWMN1700S20、TAWLN1700S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.6 | 17.3 | 6 | TAWNH1730T | VP15TF | TAWSN1700S20、TAWMN1700S20、TAWLN1700S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.6 | 17.4 | 6 | TAWNH1740T | VP15TF | TAWSN1700S20、TAWMN1700S20、TAWLN1700S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.5 | 17.5 | 6 | TAWNH1750T | VP15TF | TAWSN1800S20、TAWMN1800S20、TAWLN1800S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.5 | 17.6 | 6 | TAWNH1760T | VP15TF | TAWSN1800S20、TAWMN1800S20、TAWLN1800S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.5 | 17.7 | 6 | TAWNH1770T | VP15TF | TAWSN1800S20、TAWMN1800S20、TAWLN1800S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.5 | 17.8 | 6 | TAWNH1780T | VP15TF | TAWSN1800S20、TAWMN1800S20、TAWLN1800S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.5 | 17.9 | 6 | TAWNH1790T | VP15TF | TAWSN1800S20、TAWMN1800S20、TAWLN1800S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.4 | 18.1 | 6 | TAWNH1810T | VP15TF | TAWSN1800S20、TAWMN1800S20、TAWLN1800S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.4 | 18.2 | 6 | TAWNH1820T | VP15TF | TAWSN1800S20、TAWMN1800S20、TAWLN1800S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.4 | 18.3 | 6 | TAWNH1830T | VP15TF | TAWSN1800S20、TAWMN1800S20、TAWLN1800S20 | ||
฿ 3,244.06 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 7.4 | 18.4 | 6 | TAWNH1840T | VP15TF | TAWSN1800S20、TAWMN1800S20、TAWLN1800S20 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9.3 | 18.5 | 7 | TAWNH1850T | VP10H | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.3 | 18.5 | 7 | TAWNH1850T | VP15TF | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9.3 | 18.6 | 7 | TAWNH1860T | VP10H | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.3 | 18.6 | 7 | TAWNH1860T | VP15TF | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9.3 | 18.7 | 7 | TAWNH1870T | VP10H | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.3 | 18.7 | 7 | TAWNH1870T | VP15TF | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9.3 | 18.8 | 7 | TAWNH1880T | VP10H | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.3 | 18.8 | 7 | TAWNH1880T | VP15TF | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9.3 | 18.9 | 7 | TAWNH1890T | VP10H | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.3 | 18.9 | 7 | TAWNH1890T | VP15TF | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9.2 | 19.0 | 7 | TAWNH1900T | VP10H | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.2 | 19.0 | 7 | TAWNH1900T | VP15TF | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9.2 | 19.1 | 7 | TAWNH1910T | VP10H | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.2 | 19.1 | 7 | TAWNH1910T | VP15TF | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9.2 | 19.2 | 7 | TAWNH1920T | VP10H | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.2 | 19.2 | 7 | TAWNH1920T | VP15TF | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9.2 | 19.3 | 7 | TAWNH1930T | VP10H | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.2 | 19.3 | 7 | TAWNH1930T | VP15TF | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9.2 | 19.4 | 7 | TAWNH1940T | VP10H | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.2 | 19.4 | 7 | TAWNH1940T | VP15TF | TAWSN1900S25、TAWMN1900S25、TAWLN1900S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9.1 | 19.5 | 7 | TAWNH1950T | VP10H | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.1 | 19.5 | 7 | TAWNH1950T | VP15TF | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9.1 | 19.6 | 7 | TAWNH1960T | VP10H | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.1 | 19.6 | 7 | TAWNH1960T | VP15TF | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9.1 | 19.7 | 7 | TAWNH1970T | VP10H | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.1 | 19.7 | 7 | TAWNH1970T | VP15TF | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9.1 | 19.8 | 7 | TAWNH1980T | VP10H | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.1 | 19.8 | 7 | TAWNH1980T | VP15TF | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9.1 | 19.9 | 7 | TAWNH1990T | VP10H | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.1 | 19.9 | 7 | TAWNH1990T | VP15TF | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9 | 20 | 7 | TAWNH2000T | VP10H | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 3,982.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9 | 20 | 7 | TAWNH2000T | VP15TF | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9 | 20.1 | 7 | TAWNH2010T | VP10H | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9 | 20.1 | 7 | TAWNH2010T | VP15TF | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9 | 20.2 | 7 | TAWNH2020T | VP10H | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9 | 20.2 | 7 | TAWNH2020T | VP15TF | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9 | 20.3 | 7 | TAWNH2030T | VP10H | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9 | 20.3 | 7 | TAWNH2030T | VP15TF | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 9 | 20.4 | 7 | TAWNH2040T | VP10H | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9 | 20.4 | 7 | TAWNH2040T | VP15TF | TAWSN2000S25、TAWMN2000S25、TAWLN2000S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 8.9 | 20.5 | 7 | TAWNH2050T | VP10H | TAWSN2100S25、TAWMN2100S25、TAWLN2100S25 | ||
฿ 4,428.00 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 8.9 | 20.5 | 7 | TAWNH2050T | VP15TF | TAWSN2100S25、TAWMN2100S25、TAWLN2100S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 8.9 | 20.6 | 7 | TAWNH2060T | VP10H | TAWSN2100S25、TAWMN2100S25、TAWLN2100S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 8.9 | 20.6 | 7 | TAWNH2060T | VP15TF | TAWSN2100S25、TAWMN2100S25、TAWLN2100S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | - | 8.9 | 20.7 | 7 | TAWNH2070T | VP10H | TAWSN2100S25、TAWMN2100S25、TAWLN2100S25 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 8.9 | 20.7 | 7 | TAWNH2070T | VP15TF | TAWSN2100S25、TAWMN2100S25、TAWLN2100S25 |
Loading...
Shape (First Character in Model Number) | T (Triangular) | Clearance Angle | Others | Material Type | Coating |
---|---|---|---|---|---|
Supported Drill | TAW H type |
How can we improve?
How can we improve?