(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SOMX-UM insert for insert drills for indexable drills.
[Features]
· Four-corner specification inserts, so economical.
· Combination insert with outer edge CVD and inner edge PVD.
· Uses abrasion-resistance CVD-coated type carbide for the outer blade with high cutting speed.
· Highly stable PVD coated carbide grades are provided to inner cutting edge with low cutting speed.
· Optimizes friction balance to implement long service lifespan.
· High-rigidity body.
[Application]
· For opening holes in aluminum / cast iron, stainless steel, hardened steel, aluminum alloy.
Drill insert SOMX-UM dimensional drawing
call mark | accuracy | coating | Dimensions (mm) | ||||
---|---|---|---|---|---|---|---|
VP15TF | MC1020 | MC5020 | I C | S. | RE | ||
SOMX052704-UM | M. | ● | ● | ● | 5 | 2.7 | 0.4 |
SOMX063005-UM | M. | ● | ● | ● | 6 | 3 | 0.5 |
SOMX073505-UM | M. | ● | ● | ● | 7 | 3.5 | 0.5 |
SOMX084005-UM | M. | ● | ● | ● | 8.3 | 4 | 0.5 |
SOMX094506-UM | M. | ● | ● | ● | 9.7 | 4.5 | 0.6 |
SOMX115506-UM | M. | ● | ● | ● | 11.6 | 5.5 | 0.6 |
SOMX136008-UM | M. | ● | ● | ● | 13.8 | 6 | 0.8 |
SOMX166508-UM | M. | ● | ● | ● | 16.5 | 6.5 | 0.8 |
SOMX187008-UM | M. | ● | ● | ● | 18.2 | 7 | 0.8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | D1 (mm) | S1 (mm) | RE (mm) | Notation Symbol | Grade Symbol | IC (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 308.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel | 2.85 | 3 | 0.5 | SOMX063005-UM | MC1020 | 6 | |
฿ 308.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | 2.85 | 3 | 0.5 | SOMX063005-UM | MC5020 | 6 | |
฿ 308.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 2.85 | 3 | 0.5 | SOMX063005-UM | VP15TF | 6 | |
฿ 308.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel | 3.48 | 3.5 | 0.5 | SOMX073505-UM | MC1020 | 7 | |
฿ 308.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | 3.48 | 3.5 | 0.5 | SOMX073505-UM | MC5020 | 7 | |
฿ 308.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 3.48 | 3.5 | 0.5 | SOMX073505-UM | VP15TF | 7 | |
฿ 332.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel | 4.04 | 4 | 0.5 | SOMX084005-UM | MC1020 | 8.3 | |
฿ 332.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | 4.04 | 4 | 0.5 | SOMX084005-UM | MC5020 | 8.3 | |
฿ 332.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 4.04 | 4 | 0.5 | SOMX084005-UM | VP15TF | 8.3 | |
฿ 358.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel | 9.7 | 4.5 | 0.5 | SOMX094506-UM | MC1020 | 9.7 | |
฿ 358.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | 9.7 | 4.5 | 0.5 | SOMX094506-UM | MC5020 | 9.7 | |
฿ 358.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 9.7 | 4.5 | 0.5 | SOMX094506-UM | VP15TF | 9.7 | |
฿ 404.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel | 4.7 | 5.5 | 0.6 | SOMX115506-UM | MC1020 | 11.6 | |
฿ 404.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | 4.7 | 5.5 | 0.6 | SOMX115506-UM | MC5020 | 11.6 | |
฿ 404.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 4.7 | 5.5 | 0.6 | SOMX115506-UM | VP15TF | 11.6 | |
฿ 458.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel | 4.7 | 6 | 0.8 | SOMX136008-UM | MC1020 | 13.8 | |
฿ 458.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | 4.7 | 6 | 0.8 | SOMX136008-UM | MC5020 | 13.8 | |
฿ 458.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 4.7 | 6 | 0.8 | SOMX136008-UM | VP15TF | 13.8 | |
฿ 486.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel | 5.6 | 6.5 | 0.8 | SOMX166508-UM | MC1020 | 16.5 | |
฿ 486.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | 5.6 | 6.5 | 0.8 | SOMX166508-UM | MC5020 | 16.5 | |
฿ 486.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 5.6 | 6.5 | 0.8 | SOMX166508-UM | VP15TF | 16.5 | |
฿ 540.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel | 5.6 | 7 | 0.8 | SOMX187008-UM | MC1020 | 18.2 | |
฿ 540.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | 5.6 | 7 | 0.8 | SOMX187008-UM | MC5020 | 18.2 | |
฿ 540.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 5.6 | 7 | 0.8 | SOMX187008-UM | VP15TF | 18.2 |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | Others | Precision | M |
---|---|---|---|---|---|
Material Type | Coated・Carbide | AN(°) | 11 | Supported Drill | MVX |
How can we improve?
How can we improve?