1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert GPMT for Drills (GPMT060204-U2-UP20M)

MME MILLING CHIP

Insert GPMT for Drills (GPMT060204-U2-UP20M)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools for TAF drills. Small diameter type.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
GPMT060204-U2-UP20M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material D1
(mm)
S1
(mm)
RE
(mm)
Notation Symbol Grade Symbol IC
(mm)

฿ 420.10

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron2.52.380.4GPMT060204-U2UP20M5.56

Loading...

  1. 1
 

Basic Information

Clearance Angle P (11°) Precision M Material Type Coated・Carbide
AN(°) 11 Supported Drill TAF

Please check the type/dimensions/specifications of the part GPMT060204-U2-UP20M in the Insert GPMT for Drills series.

Products with similar specification

Part Number
GPMT060204-U1-UP20M
GPMT060204-U2-VP15TF
GPMT060204-U3-UP20M
GPMT070204-U1-UP20M
GPMT070204-U2-UP20M
GPMT070204-U2-VP15TF
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material D1
(mm)
S1
(mm)
RE
(mm)
Notation Symbol Grade Symbol IC
(mm)

฿ 420.10

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron2.52.380.4GPMT060204-U1UP20M5.56

฿ 444.94

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy2.52.380.4GPMT060204-U2VP15TF5.56

฿ 432.20

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron2.52.380.4GPMT060204-U3UP20M5.56

฿ 432.20

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron2.92.380.4GPMT070204-U1UP20M6.35

฿ 432.20

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron2.92.380.4GPMT070204-U2UP20M6.35

฿ 432.20

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy2.92.380.4GPMT070204-U2VP15TF6.35