1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Drill GCMT

Insert for Drill GCMT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 432.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools for DCCC cutters. An end blade with long blade.

 
Part Number
GCMT040204-U1-UP20M
GCMT040204-U2-GP20M
GCMT040204-U2-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Notation Symbol Grade Symbol

฿ 432.20

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronGCMT040204-U1UP20M

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast IronGCMT040204-U2GP20M

฿ 432.20

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyGCMT040204-U2VP15TF

Loading...

  1. 1

Basic Information

Clearance Angle C (7°) S1(mm) 2.38 RE(mm) 0.4
Precision M Material Type Coating Supported Drill TAF