1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert for Cutter ZCMX○○○-ER

Insert for Cutter ZCMX○○○-ER
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 547.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools for DCCC cutters. An end blade with long blade.

 
Part Number
ZCMX09T308ER-A-F7030
ZCMX09T308ER-A-UP20M
ZCMX09T308ER-A-VP15TF
ZCMX09T308ER-B-F7030
ZCMX09T308ER-B-UP20M
ZCMX083508ER-A-F7030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material L1
(mm)
L2
(mm)
S1
(mm)
Notation Symbol Grade Symbol Material Type Trusco Code Presence of CAD data
(2D/3D)

฿ 609.98

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel129.5253.97ZCMX09T308ER-AF7030Carbide--

฿ 629.33

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel129.5253.97ZCMX09T308ER-AUP20MCarbide--

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material129.5253.97ZCMX09T308ER-AVP15TFCarbide--

฿ 609.98

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel129.5253.97ZCMX09T308ER-BF7030Coating662-7552-

฿ 657.00

MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel129.5253.97ZCMX09T308ER-BUP20MCoating662-75613D

฿ 547.00

MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel10.47.943.5ZCMX083508ER-AF7030Coating662-75363D

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle C (7°) No. of Usable Corners 2
RE(mm) 0.8 Precision M Honing E
Compatible Cutter DCCC