1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter XPMT○○○-M○○

Insert for Cutter XPMT○○○-M○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 542.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools for BAP3500 cutters. Blade type for general purpose.

Part Number
XPMT13T3PDER-M1-VP15TF
XPMT13T3PDER-M6-F7030
XPMT13T3PDER-M8-F7030
XPMT13T3PDER-M8-VP15TF
XPMT13T3PDER-M75-F7030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material F1
(mm)
RE
(mm)
Notation Symbol Grade Symbol

฿ 542.86

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material1.60.4XPMT13T3PDER-M1VP15TF

฿ 542.86

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel0.42.4XPMT13T3PDER-M6F7030

฿ 542.86

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel0.43.2XPMT13T3PDER-M8F7030

฿ 542.86

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material0.43.2XPMT13T3PDER-M8VP15TF

฿ 542.86

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel0.43XPMT13T3PDER-M75F7030

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle P (11°) L1(mm) 13
L2(mm) 7.9 S1(mm) 3.97 Precision M
Honing E Material Type Coating Compatible Cutter BAP3500