1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter XPGT○○○-G○○

Insert for Cutter XPGT○○○-G○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 567.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools for BAP3500 cutters. For processing aluminum.

Part Number
XPGT13T3PDER-G8-VP15TF
XPGT13T3PDER-G75-VP15TF
XPGT13T3PDFR-G6-HTI10
XPGT13T3PDFR-G8-HTI10
XPGT13T3PDFR-G75-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material RE
(mm)
Honing Notation Symbol Grade Symbol Material Type

฿ 681.94

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material3.2EXPGT13T3PDER-G8VP15TFCoating

฿ 681.94

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material3EXPGT13T3PDER-G75VP15TFCoating

฿ 567.65

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal2.4FXPGT13T3PDFR-G6HTi10Carbide

฿ 567.65

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal3.2FXPGT13T3PDFR-G8HTi10Carbide

฿ 567.65

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal3FXPGT13T3PDFR-G75HTi10Carbide

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle P (11°) L1(mm) 13
L2(mm) 7.9 S1(mm) 3.97 F1(mm) 0.4
Precision G Compatible Cutter BAP3500