(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for rotary tools for VFX5 cutters. It is a vertical type with a strong blade shape.
Shape (First Character in Model Number) | Others | Clearance Angle | N (0°) | Work Material | Heat-Resistant Alloy, Titanium Alloy |
---|---|---|---|---|---|
L1(mm) | 19.1 | L2(mm) | 9.5 | S1(mm) | 8.5 |
F1(mm) | 1 | RE(mm) | 1.2 | Precision | M |
L3 | 12.7 | Notation Symbol | XNMU190912R-LS | Grade Symbol | MP9130 |
Material Type | Coating | Compatible Cutter | VFX6 |
Please check the type/dimensions/specifications of the part XNMU190912R-LS-MP9130 in the Insert for Cutter XNMU○○○-LS series.
How can we improve?
How can we improve?