(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for cutters for processing aluminum alloys and difficult-to-cut materials.
[Features]
· High rigidity double screw clamp mechanism with centrifugal force resistant structure is adopted.
· Prevents the insert from protruding due to centrifugal force during high-speed rotation, achieving stable machining.
[Application]
· Insert for AXD4000, and AXD7000.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | L1 (mm) | S1 (mm) | F1 (mm) | RE (mm) | Notation Symbol | Grade Symbol | Material Type | Compatible Cutter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 23 | 5 | 1.7 | 0.4 | XDGX175004PDFR-GL | LC15TF | Coating | AXD4000 | |||
฿ 8,220.00 | MME MILLING CHIP | 1 Pack(s) | 10 Pieces Per Package | 16 Day(s) | 23 | 5 | 1.7 | 0.4 | XDGX175004PDFR-GL | TF15 | Carbide | AXD4000 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 23 | 5 | 1.3 | 0.8 | XDGX175008PDFR-GL | LC15TF | Coating | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 23 | 5 | 1.3 | 0.8 | XDGX175008PDFR-GL | TF15 | Carbide | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 23 | 5 | 0.9 | 1.2 | XDGX175012PDFR-GL | LC15TF | Coating | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 23 | 5 | 0.9 | 1.2 | XDGX175012PDFR-GL | TF15 | Carbide | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 22 | 5 | 1.4 | 1.6 | XDGX175016PDFR-GL | LC15TF | Coating | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 22 | 5 | 1.4 | 1.6 | XDGX175016PDFR-GL | TF15 | Carbide | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 22 | 5 | 1 | 2 | XDGX175020PDFR-GL | LC15TF | Coating | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 22 | 5 | 1 | 2 | XDGX175020PDFR-GL | TF15 | Carbide | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 22 | 5 | 0.6 | 2.4 | XDGX175024PDFR-GL | LC15TF | Coating | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 22 | 5 | 0.6 | 2.4 | XDGX175024PDFR-GL | TF15 | Carbide | AXD4000 | |||
฿ 2,037.50 | MME MILLING CHIP | 10 Piece(s) | 16 Day(s) | 21.1 | 5 | 0.8 | 3 | XDGX175030PDFR-GL | LC15TF | Coating | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 21.1 | 5 | 0.8 | 3 | XDGX175030PDFR-GL | TF15 | Carbide | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 21.1 | 5 | 0.6 | 3.2 | XDGX175032PDFR-GL | LC15TF | Coating | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 21.1 | 5 | 0.6 | 3.2 | XDGX175032PDFR-GL | TF15 | Carbide | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 20 | 5 | 0.8 | 4 | XDGX175040PDFR-GL | LC15TF | Coating | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 20 | 5 | 0.8 | 4 | XDGX175040PDFR-GL | TF15 | Carbide | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 19.4 | 5 | 0.4 | 5 | XDGX175050PDFR-GL | LC15TF | Coating | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 19.4 | 5 | 0.4 | 5 | XDGX175050PDFR-GL | TF15 | Carbide | AXD4000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 30 | 7 | 2 | 0.8 | XDGX227008PDFR-GL | LC15TF | Coating | AXD7000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 30 | 7 | 2 | 0.8 | XDGX227008PDFR-GL | TF15 | Carbide | AXD7000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 30 | 7 | 1.2 | 1.6 | XDGX227016PDFR-GL | LC15TF | Coating | AXD7000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 30 | 7 | 1.2 | 1.6 | XDGX227016PDFRGL | TF15 | Carbide | AXD7000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 30 | 7 | 0.8 | 2 | XDGX227020PDFR-GL | LC15TF | Coating | AXD7000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 30 | 7 | 0.8 | 2 | XDGX227020PDFR-GL | TF15 | Carbide | AXD7000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 28.8 | 7 | 0.8 | 3 | XDGX227030PDFR-GL | LC15TF | Coating | AXD7000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 28.8 | 7 | 0.8 | 3 | XDGX227030PDFR-GL | TF15 | Carbide | AXD7000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 28.8 | 7 | 0.6 | 3.2 | XDGX227032PDFR-GL | LC15TF | Coating | AXD7000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 28.8 | 7 | 0.6 | 3.2 | XDGX227032PDFR-GL | TF15 | Carbide | AXD7000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 27.5 | 7 | 0.9 | 4 | XDGX227040PDFR-GL | LC15TF | Coating | AXD7000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 27.5 | 7 | 0.9 | 4 | XDGX227040PDFR-GL | TF15 | Carbide | AXD7000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 27 | 7 | 0.4 | 5 | XDGX227050PDFR-GL | LC15TF | Coating | AXD7000 | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 27 | 7 | 0.4 | 5 | XDGX227050PDFR-GL | TF15 | Carbide | AXD7000 |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | D (15°) | Work Material | Non-Ferrous Metal |
---|---|---|---|---|---|
Precision | G | Honing | F | Corner Height Tolerance m(mm) | ±0.025 |
Inscribed Circle Tolerance φd1(mm) | ±0.025 | Thickness Tolerance S1(mm) | ±0.13 | Main Cutting Edge Cut Angle | 90 |
Wiper Edge Relief Angle | 15 | Preferred Hand | Right-hand |
How can we improve?
How can we improve?