(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose insert for rotary tools for shoulder milling cutters. Concern type.
Shape (First Character in Model Number) | T (Triangular) | Clearance Angle | P (11°) | Work Material | Steel / Stainless Steel / Cast Iron |
---|---|---|---|---|---|
D1(mm) | 9.525 | S1(mm) | 5 | Precision | N |
Honing | E | Notation Symbol | TPNX1605N | Grade Symbol | UTi20T |
Material Type | Carbide | Compatible Cutter | VIPER |
Please check the type/dimensions/specifications of the part TPNX1605N-UTI20T in the Insert for Cutter TPNX○○○ series.
How can we improve?
How can we improve?