Turning Inserts TPMN○○○

Brand :
MITSU_MATERIAL

Caution

    Product Description

    [Specifications]
    ・Breaker symbol: none
    ・Shape: T (triangle)
    ・Groove
    ・Hole: N (no hole)
    ・Relief angle: positive 11° (P)
    ・Use (breaker): rough cutting[Grade features]
    ・HTi05T is a general cutting hard alloy grade in cast iron.
    · HTi10 is
    for general cutting of cast iron, non-ferrous metals, heat-resistant alloys and titanium alloys. (Guidelines for cutting conditions)
    ・MC5005/MC5015 are insert grades that are especially suitable for trending high-speed machining as the first recommended grade for turning cast iron that is widely used mainly in automobiles and construction machinery.
    · NX2525 is
    a cermet grade for turning steel and cast iron.
    · UC5105 is
    a CVD coated grade for high-speed cutting of normal cast iron and ductile cast iron.
    · UC5115 is a
    CVD coated grade for normal cast iron and ductile cast iron cutting.
    ・UE6020 is for unstable cutting of steel. (Guidelines for cutting conditions)
    ・UE6110 is a CVD-coated grade for turning various types of steel such as mild steel, carbon steel, bearing steel, and leadless steel.
    · UP20M is a grade for processing steel and stainless steel.
    · UTi20T is
    a general-purpose cemented carbide grade that can be used with both steel and cast iron.
    · VP15TF is a heat-resistant alloy that is difficult to cut and is a high-strength ultra-fine grain cemented carbide grade for turning in unstable cutting areas that require fracture resistance.

     

    Product dimension and specification


     

    GRADES FOR TURNING / TURNING APPLICATION RANGE




     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Turning Inserts TPMN○○○ | MITSU_MATERIAL | MISUMI Thailand