1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter TPKN○○○

Insert for Cutter TPKN○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,731.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose insert for rotary tools for shoulder milling cutters. Concern type.

Part Number
TPKN1603PPR-HTI10
TPKN1603PPR-NX4545
TPKN2204PDR-F7030
TPKN2204PDR-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material D1
(mm)
S1
(mm)
F1
(mm)
Honing Notation Symbol Grade Symbol Material Type

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal9.5253.181.2TTPKN1603PPRHTi10Carbide

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / High-Hardness Material9.5253.181.2TTPKN1603PPRNX4545Cermet

฿ 5,731.00

MME MILLING CHIP 10 Piece(s) 16 Day(s) Steel / Stainless Steel12.74.761.4ETPKN2204PDRF7030Coating

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material12.74.761.4TTPKN2204PDRVP15TFCoating

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) T (Triangular) Clearance Angle P (11°) Precision K
Compatible Cutter Corner angle 0°