(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for "deep vertical machining" of molds Insert for insert cutter for PMF TPEW○○○.
[Features]
·Excellent progress and good surface accuracy.
·High-efficiency machining is possible with high speed + high feed + reciprocating.
·High-precision machining is possible without manual finishing.
·Reciprocating motion with long overhang is possible.
[Applications]
·Vertical wall finishing for molds.
Part Number |
---|
TPEW1303ZPER2-AP10H |
TPEW1303ZPER2-VP15TF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Symbol |
---|---|---|---|---|---|---|---|
฿ 680.00 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron | AP10H | ||
฿ 687.99 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | VP15TF |
Loading...
Shape (First Character in Model Number) | T (Triangular) | Clearance Angle | P (11°) | D1(mm) | 7.94 |
---|---|---|---|---|---|
S1(mm) | 3.18 | Precision | E | Honing | E |
Notation Symbol | TPEW1303ZPER2 | Material Type | Coating | Compatible Cutter | PMF |
How can we improve?
How can we improve?