1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter TPEN○○○ (Part Number)

Insert for Cutter TPEN○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 512.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose insert for rotary tools for shoulder milling cutters. Concern type.

 
Part Number
TPEN1603PPR-F7030
TPEN1603PPR-NX2525
TPEN2204PDR-F7030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material D1
(mm)
S1
(mm)
F1
(mm)
Honing Notation Symbol Grade Symbol Material Type

฿ 512.02

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel9.5253.181.2TTPEN1603PPRF7030Coating

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron9.5253.181.2TTPEN1603PPRNX2525Cermet

฿ 653.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel12.74.761.4ETPEN2204PDRF7030Coating

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) T (Triangular) Clearance Angle P (11°) Precision E
Compatible Cutter Corner angle 0°