(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose insert for rotary tools for shoulder milling cutters. Concern type.
Part Number |
---|
TECN1603PEER1W-HTI10 |
TECN1603PEFR1W-HTI10 |
TECN1603PETR1W-UTI20T |
TECN2204PEER1-HTI10 |
TECN2204PEFR1-HTI10 |
TECN2204PETR1-UTI20T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | D1 (mm) | S1 (mm) | F1 (mm) | RE (mm) | Honing | Notation Symbol | Grade Symbol | Compatible Cutter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 681.94 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal | 9.525 | 3.175 | - | 0.4 | E | TECN1603PEER1W | HTi10 | NSE300、SE300 | ||
฿ 681.94 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal | 9.525 | 3.175 | - | 0.4 | F | TECN1603PEFR1W | HTi10 | NSE300、SE300 | ||
฿ 681.94 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 9.525 | 3.175 | - | 0.4 | T | TECN1603PETR1W | UTi20T | NSE300、SE300 | ||
฿ 1,047.00 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal | 12.7 | 4.76 | 1.4 | 1 | E | TECN2204PEER1 | HTi10 | NSE400、SE400 | ||
฿ 1,047.00 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal | 12.7 | 4.76 | 1.4 | 1 | F | TECN2204PEFR1 | HTi10 | NSE400、SE400 | ||
฿ 1,047.00 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 12.7 | 4.76 | 1.4 | 1 | T | TECN2204PETR1 | UTi20T | NSE400、SE400 |
Loading...
Shape (First Character in Model Number) | T (Triangular) | Clearance Angle | E (20°) | Precision | C |
---|---|---|---|---|---|
Material Type | Carbide |
How can we improve?
How can we improve?