(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SUFT○○○, cutter insert for end mills with replaceable tips for high precision finishing.
[Features]
· Employs a wiper insert, achieving a good finished surface even when the feed speed increases.
· Prevents chatter during side milling by making the blade length of peripheral cutting edge relatively short.
· Enables both strength and sharpness by employing smooth twist for the edge due to a newly developed seamless gash.
· Compatibility with SRF.
· Long lifespan insert material.
· Abundant series lineup.
[Application]
· Shoulder milling, ramping, 3D profiling, grooving, helical machining, pocket machining, face milling machining.
Blade Type
High accuracy
Long life insert grade
The highly versatile Miracle Coating VP15TF and the MP8010, which demonstrates overwhelming performance in high-hardness steel and cast iron machining, can be used to machine any work material.
Compatibility
SUF cutting function
Unit: mm
Insert installation procedure
Shoulder milling (When cutting width ae is small*)
* When the pick feed is in the axial direction of the tool, such as when finishing a vertical wall.
Groove/Shoulder (When cutting width ae is large*)
* When the pick feed is in the radial direction of the tool, such as when finishing a flat part
Note 1 These cutting conditions are a guideline for the standard type steel shank. If chattering or insert chipping occurs during machining, reduce the cutting width, depth of cut, or feed per tooth.
Note 2 Cutting speed is the value at tool outer diameter D1 . Calculate the tool rotation speed using the following formula.
Tool rotation speed n (min-1 ) = 1,000 × cutting speed vc ÷ tool outer diameter D1 ÷3.14
Note 3 Please note the following points when using MP8010 to machine high-hardness steel.
Part Number |
---|
SUFT32R10-VP15TF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (First Character in Model Number) | Work Material | L1 (mm) | D1 (mm) | S1 (mm) | F1 (mm) | RE (mm) | Notation Symbol | Grade Symbol | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,498.00 | MILLING CHIP | 2 Piece(s) | 40 Day(s) | Others | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 23.5 | 32 | 7 | 3.2 | 1 | SUFT32R10 | VP15TF | 661-8146 |
Loading...
Clearance Angle | Others | No. of Usable Corners | 1 | Honing | F |
---|---|---|---|---|---|
Material Type | Coating | Compatible Cutter | SUF |
Please check the type/dimensions/specifications of the part SUFT32R10-VP15TF in the Threaded Insert for Cutter SUFT series.
Part Number |
---|
SUFT10R10-MP8010 |
SUFT10R10-VP15TF |
SUFT10R20-MP8010 |
SUFT10R20-VP15TF |
SUFT32R20-MP8010 |
SUFT32R20-VP15TF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape (First Character in Model Number) | Work Material | L1 (mm) | D1 (mm) | S1 (mm) | F1 (mm) | RE (mm) | Notation Symbol | Grade Symbol | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,182.00 | 2 Piece(s) | 40 Day(s) | S (Square) | Cast Iron / High-Hardness Material | 8.5 | 10 | 2.6 | 1 | 1 | SUFT10R10 | MP8010 | - | ||
฿ 3,452.00 | 2 Piece(s) | 40 Day(s) | Others | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 8.5 | 10 | 2.6 | 1 | 1 | SUFT10R10 | VP15TF | 661-7760 | ||
฿ 3,182.00 | 1 Piece(s) | 40 Day(s) | S (Square) | Cast Iron / High-Hardness Material | 8.5 | 10 | 2.6 | 1 | 2 | SUFT10R20 | MP8010 | - | ||
฿ 3,452.00 | 2 Piece(s) | 15 Day(s) | Others | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 8.5 | 10 | 2.6 | 1 | 2 | SUFT10R20 | VP15TF | 661-7786 | ||
฿ 5,045.00 | 1 Piece(s) | 15 Day(s) | S (Square) | Cast Iron / High-Hardness Material | 23.5 | 32 | 7 | 3.2 | 2 | SUFT32R20 | MP8010 | - | ||
฿ 5,498.00 | 2 Piece(s) | 40 Day(s) | Others | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 23.5 | 32 | 7 | 3.2 | 2 | SUFT32R20 | VP15TF | 661-8162 |
How can we improve?
How can we improve?