Threaded Insert for Cutter SUFT

Brand :
MITSUBISHI MATERIALS

Caution

    Product Description

    SUFT○○○, cutter insert for end mills with replaceable tips for high precision finishing.
    [Features]
    · Employs a wiper insert, achieving a good finished surface even when the feed speed increases.
    · Prevents chatter during side milling by making the blade length of peripheral cutting edge relatively short.
    · Enables both strength and sharpness by employing smooth twist for the edge due to a newly developed seamless gash.
    · Compatibility with SRF.
    · Long lifespan insert material.
    · Abundant series lineup.
    [Application]
    · Shoulder milling, ramping, 3D profiling, grooving, helical machining, pocket machining, face milling machining.

     

     

    Product features and specifications

    Basic specifications and features of the product

    Cutter insert SUFT image
    • Inserts for rotary tools

    Blade Type

    Cutter Insert SUFT Product FeaturesRelated Image 1
     

    High accuracy

    Cutter Insert SUFT Product Features Related Image 2
     

    Long life insert grade

    The highly versatile Miracle Coating VP15TF and the MP8010, which demonstrates overwhelming performance in high-hardness steel and cast iron machining, can be used to machine any work material.

    Cutter Insert SUFT Product Features Related Image 3
     

    Compatibility

    By designing a holder that is shared with model SRF, it is possible to utilize a wide variety of holders for model SRF (steel shank, carbide shank, screw-in type). Aggregation of holders is possible.
    Cutter Insert SUFT Product Features Related Image 4

    Performance/test information

    SUF cutting function

    High-precision, high-efficiency machining of flat parts
    The SUF type achieves a good surface finish even at higher feed rates.
    Cutter Insert SUFT Product FeaturesRelated Image 5
    High hardness steel machining
    The MP8010 achieves approximately three times longer tool life than conventional products.
    Cutter Insert SUFT Product FeaturesRelated Image 6
    Cutter Insert SUFT Product FeaturesRelated Image 7
     
    <Cutting conditions>
    Work material: S55C
    Tools to use: SRFH20S25M
    Rotation speed: 3,180min-1
    Cutting speed: 200 m/min
    Feed per tooth: 0.2,0.3mm/tooth
    <Cutting conditions>
    Work material: SKD11 (59HRC)
    Tools to use: SRFH20S20L80
    Insert used: SUFT20R10
    Rotation speed: 1,270 min-1
    Cutting speed: 80 m/min

    Feed per tooth: 0.2mm/tooth
    Cut: 0.2 mm
    Cutting width: 5 mm
    Dry cutting

     

    Drawing

    Unit: mm

    Cutter Insert SUFT○○○Dimensional Outline Drawing

     

    Usage method and usage examples

    Usage method

    Insert installation procedure

    1. Clean the insert seat
     Use an air blower or a brush to clean the insert seat of the holder body.
    2. Mounting the insert Align the concave mark on the insert with the screw tightening side of the holder body
    Tighten the clamp screw while firmly pressing it against the wall surface of the insert seat.
     Use the included anti-seizure agent (MK1KS) and clamp with the recommended tightening torque.
    Cutter Insert SUFT How to use

    Usage examples

    Cutter Insert SUFT Example of Use

     

    Recommended cutting conditions

    Recommended cutting condition table

    • This cutting conditions show the number of revolutions, feed speed, and depth of cut for each work material (general steel, steel alloy, heat-treated steel, high hardness steel, stainless steel, aluminum, cast iron, etc.) based on the manufacturer's recommended conditions.
    • Optimal machining conditions vary depending on the machining environment (machine tools, tool holder, etc.); therefore, please check the machining conditions (machined surface, chattering, etc.) and make corrections during use.
     

    Shoulder milling (When cutting width ae is small*)

    Cutter Insert SUFT Recommended Cutting Conditions 1

    * When the pick feed is in the axial direction of the tool, such as when finishing a vertical wall.

     

    Groove/Shoulder (When cutting width ae is large*)

    Cutter Insert SUFT Recommended Cutting Conditions 2

    * When the pick feed is in the radial direction of the tool, such as when finishing a flat part

    Precautions for cutting conditions

    Note 1 These cutting conditions are a guideline for the standard type steel shank. If chattering or insert chipping occurs during machining, reduce the cutting width, depth of cut, or feed per tooth.
    Note 2 Cutting speed is the value at tool outer diameter D1 . Calculate the tool rotation speed using the following formula.
      Tool rotation speed n (min-1 ) = 1,000 × cutting speed vc ÷ tool outer diameter D1 ÷3.14
    Note 3 Please note the following points when using MP8010 to machine high-hardness steel.

    • Keep the overhang as short as possible.
    • We recommend using a carbide shank.
    • In order to prevent breakage, please be especially careful when setting the depth of cut.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat