(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for ball end mills in rough to medium finishing.
[Features]
· High accuracy, low-resistance inserts.
· SRMOOC-M: inner edge, SRMOOE-M: outer edge.
· Excellent cutting quality for rough medium and large mold die, and medium finish.
[Application]
· Insert for the SRM2 series.
Part Number |
---|
SRM16C-M-VP15TF |
SRM16E-M-VP15TF |
SRM20C-M-VP15TF |
SRM20E-M-VP15TF |
SRM25C-M-VP15TF |
SRM25E-M-VP15TF |
SRM30C-M-VP15TF |
SRM30E-M-VP15TF |
SRM32C-M-VP15TF |
SRM32E-M-VP15TF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L1 (mm) | L2 (mm) | S1 (mm) | B3 (°) | R (mm) | Notation Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 16 | 8.2 | 3.5 | 11 | 8 | SRM16C-M | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 13.5 | 6.7 | 3.5 | 11 | 8 | SRM16E-M | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 19 | 10.2 | 4.6 | 10 | 10 | SRM20C-M | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 15.5 | 8.5 | 4.6 | 9 | 10 | SRM20E-M | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 24 | 12.8 | 5.5 | 10 | 12.5 | SRM25C-M | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 20.5 | 10.2 | 5.5 | 9 | 12.5 | SRM25E-M | ||
฿ 1,466.00 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | 28 | 15.3 | 7 | 10 | 15 | SRM30C-M | ||
฿ 1,370.00 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | 25.2 | 12.2 | 7 | 9 | 15 | SRM30E-M | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 28 | 16.3 | 7 | 10 | 16 | SRM32C-M | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 26.1 | 13.1 | 7 | 9 | 1.6 | SRM32E-M |
Loading...
Shape (First Character in Model Number) | S (Square) | Work Material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Precision | M |
---|---|---|---|---|---|
Honing | E | Grade Symbol | VP15TF | Material Type | Coating |
Compatible Cutter | SRM2 |
How can we improve?
How can we improve?