1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter SRG (SRG16C-VP15TF)

MME MILLING CHIP

Insert for Cutter SRG (SRG16C-VP15TF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for ball end mills in rough to medium finishing.
[Features]
· Reinforced blade tip type.
· SRGOOC: Inner blade. SRGOOE: Outer blade.
· Excellent cutting quality for rough medium and large mold die, and medium finish.
[Application]
· Insert for the SRM2 series.

 
Part Number
SRG16C-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material L1
(mm)
L2
(mm)
S1
(mm)
B3
(°)
R
(mm)
Notation Symbol Grade Symbol Compatible Cutter

฿ 1,583.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material168.23.5118SRG16CVP15TFSRM2

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Precision G Honing E
Material Type Coating

Please check the type/dimensions/specifications of the part SRG16C-VP15TF in the Insert for Cutter SRG series.

Products with similar specification

Part Number
SRG16E-VP15TF
SRG20C-VP15TF
SRG20E-VP15TF
SRG25C-VP15TF
SRG25E-VP15TF
SRG30C-VP15TF
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material L1
(mm)
L2
(mm)
S1
(mm)
B3
(°)
R
(mm)
Notation Symbol Grade Symbol Compatible Cutter

฿ 1,034.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material13.56.73.5118SRG16EVP15TFSRM2

฿ 1,740.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material1910.24.61010SRG20CVP15TFSRM2

฿ 1,137.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material13.58.54.6910SRG20EVP15TFSRM2

฿ 1,998.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material2412.85.51012.5SRG25CVP15TFSRM2

฿ 999,999,999.00

10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material20.510.25.5912.5SRG25EVP15TFSRM2

฿ 2,366.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material2815.371015SRG30CVP15TFSRM2