1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert for Cutter SRFT

Insert for Cutter SRFT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,651.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for end mills with replaceable blade-tips for high precision finishing.
[Features]
· S-shaped cutting edge with sharpness like solid ball end mill.
· Radius accuracy of ±6 μm is realized.
· High-precision finishing is possible.
· Long lifespan insert material.
[Application]
· Finishing of molds and profiling of curved surfaces.

 
Part Number
SRFT10-EP6120
SRFT10-MP8010
SRFT10-VP15TF
SRFT12-EP6120
SRFT12-MP8010
SRFT12-VP15TF
SRFT16-EP6120
SRFT16-MP8010
SRFT16-VP15TF
SRFT20-EP6120
SRFT20-MP8010
SRFT25-EP6120
SRFT25-MP8010
SRFT25-VP15TF
SRFT30-EP6120
SRFT30-MP8010
SRFT30-VP15TF
SRFT32-EP6120
SRFT32-MP8010
SRFT32-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material L1
(mm)
D1
(mm)
S1
(mm)
F1
(mm)
R
(mm)
Notation Symbol Grade Symbol Trusco Code

฿ 2,651.00

MME MILLING CHIP 2 Piece(s) 40 Day(s) Steel / Non-Ferrous Metal8.58.52.60.55SRFT10EP6120697-0362

฿ 999,999,999.00

MME MILLING CHIP 2 Piece(s) Quote Cast Iron / High-Hardness Material8.58.52.60.55SRFT10MP8010-

฿ 2,651.00

MME MILLING CHIP 2 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material8.58.52.60.55SRFT10VP15TF-

฿ 2,750.00

MME MILLING CHIP 2 Piece(s) 40 Day(s) Steel / Non-Ferrous Metal101030.56SRFT12EP6120697-0371

฿ 999,999,999.00

MME MILLING CHIP 2 Piece(s) Quote Cast Iron / High-Hardness Material101030.56SRFT12MP8010-

฿ 2,750.00

MME MILLING CHIP 2 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material101030.56SRFT12VP15TF-

฿ 2,825.00

MME MILLING CHIP 2 Piece(s) 40 Day(s) Steel / Non-Ferrous Metal1212418SRFT16EP6120697-0389

฿ 999,999,999.00

MME MILLING CHIP 2 Piece(s) Quote Cast Iron / High-Hardness Material1212418SRFT16MP8010-

฿ 2,825.00

MME MILLING CHIP 2 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material1212418SRFT16VP15TF-

฿ 2,980.00

MME MILLING CHIP 2 Piece(s) 15 Day(s) Steel / Non-Ferrous Metal15155110SRFT20EP6120697-0397

฿ 999,999,999.00

MME MILLING CHIP 2 Piece(s) Quote Cast Iron / High-Hardness Material15155110SRFT20MP8010-

฿ 3,360.00

MME MILLING CHIP 2 Piece(s) 40 Day(s) Steel / Non-Ferrous Metal18.518.56112.5SRFT25EP6120697-0401

฿ 999,999,999.00

MME MILLING CHIP 2 Piece(s) Quote Cast Iron / High-Hardness Material18.518.56112.5SRFT25MP8010-

฿ 3,360.00

MME MILLING CHIP 2 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material18.518.56112.5SRFT25VP15TF-

฿ 3,879.00

MME MILLING CHIP 2 Piece(s) 40 Day(s) Steel / Non-Ferrous Metal22.522.57115SRFT30EP6120697-0419

฿ 999,999,999.00

MME MILLING CHIP 2 Piece(s) Quote Cast Iron / High-Hardness Material22.522.57115SRFT30MP8010-

฿ 3,879.00

MME MILLING CHIP 2 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material22.522.57115SRFT30VP15TF-

฿ 4,222.00

MME MILLING CHIP 2 Piece(s) 40 Day(s) Steel / Non-Ferrous Metal23.523.57116SRFT32EP6120697-0427

฿ 999,999,999.00

MME MILLING CHIP 2 Piece(s) Quote Cast Iron / High-Hardness Material23.523.57116SRFT32MP8010-

฿ 4,222.00

MME MILLING CHIP 2 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material23.523.57116SRFT32VP15TF-

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Honing F Material Type Coating
Compatible Cutter SRF