1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter SPNN○○○

Insert for Cutter SPNN○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 256.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose insert for rotary tools with a relief angle of 11°. Non-polishing type.

 
Part Number
SPNN1203EEEL1-HTI10
SPNN1203EEER1-HTI10
SPNN1203EEER1-MC5020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Notation Symbol Grade Symbol Material Type

฿ 393.50

MME MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous MetalSPNN1203EEEL1HTi10Carbide

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Cast Iron / Non-Ferrous MetalSPNN1203EEER1HTi10Carbide

฿ 256.00

INSERTS 10 Piece(s) Available 15 Day(s) Cast IronSPNN1203EEER1MC5020Coating

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle P (11°) D1(mm) 12.7
S1(mm) 3.175 F1(mm) 1.4 Precision N
Honing E Compatible Cutter FBP415