(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose insert for rotary tools with a relief angle of 11°. Non-polishing type.
Part Number |
---|
SPMN120304T-NX2525 |
SPMN120308-F7030 |
SPMN120312-F7030 |
SPMN120408-MC5020 |
SPMN120412-MC5020 |
SPMT120408-A-UP20M |
SPMT120408-A-UTI20T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Data for CAM / Tool Management Software | S1 (mm) | RE (mm) | Honing | Notation Symbol | Grade Symbol | Material Type | Compatible Cutter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 404.38 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | zoller | 3.18 | 0.4 | T | SPMN1203404T | NX2525 | Cermet | S400 | ||
฿ 490.85 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | - | 3.18 | 0.8 | E | SPMN120308 | F7030 | Coating | S400 | ||
฿ 476.34 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | - | 3.18 | 1.2 | E | SPMN120312 | F7030 | Coating | S400 | ||
฿ 306.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | - | 4.76 | 0.8 | E | SPMN120408 | MC5020 | Coating | S400 | |
฿ 306.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | - | 4.76 | 1.2 | E | SPMN120412 | MC5020 | Coating | S400 | |
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Steel / Stainless Steel | - | 4.76 | 0.8 | E | SPMT120408-A | UP20M | Coating | TBE1 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | - | 4.76 | 0.8 | E | SPMT120408-A | UTi20T | Carbide | TBE1 |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | P (11°) | No. of Usable Corners | 4 |
---|---|---|---|---|---|
D1(mm) | 12.7 | Precision | M |
How can we improve?
How can we improve?