(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose insert for rotary tools with a relief angle of 11°. Polishing type.
Part Number |
---|
SPEN1203EDR-F7030 |
SPEN1203EDR-NX2525 |
SPEN1203EEEL1-HTI10 |
SPEN1203EEEL1-MC5020 |
SPEN1203EEER1-HTI10 |
SPEN1203EEER1-MC5020 |
SPEN424A-HTI05T |
SPEN424A-HTI10 |
SPEN535A-HTI05T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | D1 (mm) | S1 (mm) | F1 (mm) | RE (mm) | Honing | Notation Symbol | Grade Symbol | Material Type | Compatible Cutter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 482.39 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | 12.7 | 3.18 | 1.4 | - | T | SPEN1203EDR | F7030 | Coating | Corner Angle 15° | ||
฿ 402.57 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 12.7 | 3.18 | 1.4 | - | T | SPEN1203EDR | NX2525 | Cermet | Corner Angle 15° | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 12.7 | 3.175 | 1.4 | - | E | SPEN1203EEEL1 | HTi10 | Carbide | FBP415 | ||
฿ 380.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | 12.7 | 3.175 | 1.4 | - | E | SPEN1203EEEL1 | MC5020 | Coating | FBP415 | |
฿ 413.45 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal | 12.7 | 3.175 | 1.4 | - | E | SPEN1203EEER1 | HTi10 | Carbide | FBP415 | ||
฿ 380.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | 12.7 | 3.175 | 1.4 | - | E | SPEN1203EEER1 | MC5020 | Coating | FBP415 | |
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 12.7 | 3.18 | - | 1.6 | F | SPEN424A | HTi05T | Carbide | FP490 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 12.7 | 3.18 | - | 1.6 | F | SPEN424A | HTi10 | Carbide | FP490 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 15.875 | 4.76 | - | 2 | F | SPEN535A | HTi05T | Carbide | FP590 |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | P (11°) | Precision | E |
---|
How can we improve?
How can we improve?