(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose insert for rotary tools with a relief angle of 11°. Polishing type.
Part Number |
---|
SPCG53Z-HTI05T |
SPCG53Z-NX2525 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Symbol | Material Type |
---|---|---|---|---|---|---|---|---|
฿ 1,645.00 | MME MILLING CHIP | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal | HTi05T | Carbide | ||
฿ 1,645.00 | MME MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | NX2525 | Cermet |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | P (11°) | D1(mm) | 15.88 |
---|---|---|---|---|---|
S1(mm) | 4.8 | Precision | C | Honing | F |
Notation Symbol | SPCG53Z | Compatible Cutter | FF3000 |
How can we improve?
How can we improve?