(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SONX○○○ insert for high-strength cutting edge type cast iron milling machine cutter.
[Features]
· Vertical inserts with high-strength blade-tip suitable for a wide range of cast iron rough milling applications.
· High-rigidity design, easy to clamp insert and a broad product lineup.
· Efficient cutting performance.
[Application]
· For flat machining of cast iron.
Shape (First Character in Model Number) | S (Square) | Clearance Angle | Others | D1(mm) | 12.7 |
---|---|---|---|---|---|
S1(mm) | 6.3 | Precision | N | Honing | E |
Notation Symbol | SONX1206PER | Material Type | Coating | Compatible Cutter | VOX400 |
Please check the type/dimensions/specifications of the part SONX1206PER-MC5020 in the Insert for Cutter SONX series.
Part Number |
---|
SONX1206PER-VP15TF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | Grade Symbol |
---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | VP15TF |
How can we improve?
How can we improve?