(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-on insert for general purpose face milling machine.
[Features]
· Square, holed, JM breaker.
· Stable face cutting even under high load conditions.
· High precision non-grinding insert. Widely applicable to various work materials and cutting conditions.
[Application]
· For light to semi-heavy cutting.
Nominal code | Accuracy | Honing | Coating | |||||
---|---|---|---|---|---|---|---|---|
F7030 | MC5020 | MP6120 | MP6130 | MP7130 | MP7140 | |||
SOMT12T308PEER-JM | M | E | ● | ● | ● | ● | ● | ● |
Nominal code | Coating | Cermet | Dimensions (mm) | ||||||
---|---|---|---|---|---|---|---|---|---|
MP9120 | MP9130 | VP15TF | VP30RT | NX4545 | IC | S | BS | RE | |
SOMT12T308PEER-JM | ● | ● | ● | ● | ● | 12.7 | 3.97 | 1.4 | 0.8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Work Material | Notation Symbol | Grade Symbol | Material Type | Trusco Code | Presence of CAD data (2D/3D) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 374.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | SOMT12T308PEEL-JM | VP15TF | Coated・Carbide | - | - | ||
฿ 334.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | SOMT12T308PEER-JM | MC5020 | Coated・Carbide | - | - | ||
฿ 346.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel | SOMT12T308PEER-JM | MP6120 | Coated・Carbide | 697-0346 | - | ||
฿ 346.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel | SOMT12T308PEER-JM | MP6130 | Coated・Carbide | 668-9833 | - | ||
฿ 346.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | SOMT12T308PEER-JM | MP7130 | Coated・Carbide | 668-9841 | - | ||
฿ 346.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | SOMT12T308PEER-JM | MP7140 | Coated・Carbide | 668-9850 | - | ||
฿ 346.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | SOMT12T308PEER-JM | MP9120 | Coated・Carbide | 697-0354 | - | ||
฿ 346.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | SOMT12T308PEER-JM | MP9130 | Coated・Carbide | 668-9868 | 3D | ||
฿ 268.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel | SOMT12T308PEER-JM | NX4545 | Non-coated・Cermet | - | - | ||
฿ 334.00 | INSERTS | 10 Pack(s) | 10 Pieces Per Package | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | SOMT12T308PEER-JM | VP15TF | Coated・Carbide | - | - | ||
฿ 334.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel | SOMT12T308PEER-JM | VP30RT | Coated・Carbide | - | - |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | Others | No. of Usable Corners | 4 |
---|---|---|---|---|---|
D1(mm) | 4.3 | S1(mm) | 3.97 | RE(mm) | 0.8 |
Precision | M | Honing | E | IC(mm) | 12.7 |
BS(mm) | 1.4 | Compatible Cutter | ASX400 |
How can we improve?
How can we improve?