1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter SNK○○○

TURNING INSERTS

Insert for Cutter SNK○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 318.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose insert for rotary tools with double sides being flat. Polishing type

Part Number
SNMF43B2G-MC5020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 318.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle N (0°) Work Material Cast Iron
D1(mm) 12.7 S1(mm) 4.8 Precision M
Honing E Notation Symbol SNMF43B2G Grade Symbol MC5020
Material Type Coating Compatible Cutter BN425、DN

Please check the type/dimensions/specifications of the part SNMF43B2G-MC5020 in the Insert for Cutter SNK○○○ series.