1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter SNC○○○

Insert for Cutter SNC○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 715.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose insert for rotary tools with double sides being flat. Polishing type

 
Part Number
SNC43B2G-HTI10
SNC43B2S-NX4545
SNC43B2S-UTI20T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Honing Notation Symbol Grade Symbol Material Type

฿ 715.80

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous MetalFSNC43B2GHTi10Carbide

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless SteelTSNC43B2SNX4545Cermet

฿ 715.80

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronESNC43B2SUTi20TCarbide

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle N (0°) D1(mm) 12.7
S1(mm) 4.8 Precision C Compatible Cutter BN425、DN