1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter (Part Number)

Insert for Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 715.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools with a relief angle of 25°. Used for aluminum, etc., with a focus on sharpness

Part Number
SFAN1203ZFFL2-HTI10
SFAN1203ZFFR2-HTI10
SFCN1203ZFFR2-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPrecision Notation Symbol

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote ASFAN1203ZFFL2

฿ 948.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) ASFAN1203ZFFR2

฿ 715.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) CSFCN1203ZFFR2

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle F (25°) Work Material Cast Iron / Non-Ferrous Metal
D1(mm) 12.7 S1(mm) 3.175 F1(mm) 2.4
Honing F Grade Symbol HTi10 Material Type Carbide
Compatible Cutter BF407、QBF407