(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for rotary tools for APX445 cutters. Blade type with reinforced cutting edge.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Notation Symbol | Grade Symbol | Trusco Code | Presence of CAD data (2D/3D) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 348.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | SEMT13T3AGSN-FT | MC5020 | - | - | |
฿ 348.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | SEMT13T3AGSN-JH | MC5020 | - | - | |
฿ 358.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel | SEMT13T3AGSN-JH | MP6120 | 668-8969 | - | |
฿ 358.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel | SEMT13T3AGSN-JH | MP6130 | 668-8977 | - | |
฿ 358.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | SEMT13T3AGSN-JH | MP7130 | 668-8985 | - | |
฿ 358.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | SEMT13T3AGSN-JH | MP7140 | 668-8993 | - | |
฿ 358.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | SEMT13T3AGSN-JH | MP9120 | 668-9001 | 3D | |
฿ 358.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | SEMT13T3AGSN-JH | MP9130 | 668-9019 | 3D | |
฿ 348.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | SEMT13T3AGSN-JH | VP15TF | - | - | |
฿ 348.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel | SEMT13T3AGSN-JH | VP30RT | - | - | |
฿ 348.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | SEMT13T3AGSN-JM | MC5020 | - | - | |
฿ 358.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel | SEMT13T3AGSN-JM | MP6120 | 697-0036 | - | |
฿ 358.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel | SEMT13T3AGSN-JM | MP6130 | 668-9027 | - | |
฿ 358.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | SEMT13T3AGSN-JM | MP7130 | 668-9035 | - | |
฿ 358.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | SEMT13T3AGSN-JM | MP7140 | 668-9043 | - | |
฿ 358.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | SEMT13T3AGSN-JM | MP9120 | 697-0044 | - | |
฿ 358.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | SEMT13T3AGSN-JM | MP9130 | 668-9051 | 3D | |
฿ 294.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel | SEMT13T3AGSN-JM | NX4545 | - | - | |
฿ 348.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | SEMT13T3AGSN-JM | VP15TF | - | - | |
฿ 348.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel | SEMT13T3AGSN-JM | VP30RT | - | - |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | E (20°) | D1(mm) | 4.3 |
---|---|---|---|---|---|
S1(mm) | 3.97 | RE(mm) | 1.5 | Precision | M |
Honing | S | Material Type | Coated・Carbide | IC(mm) | 13.4 |
BS(mm) | 1.9 | AN(°) | 20 | KRINS(°) | 45 |
Compatible Cutter | ASX445 |
How can we improve?
How can we improve?