1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter SEKN○○○ (Part Number)

Insert for Cutter SEKN○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 856.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools with a relief angle of 20°. Wedge type for general-purpose.

 
Part Number
SEEN1504EFER1-VP15TF
SEEN1504EFSR1-F7030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Honing Notation Symbol Grade Symbol

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialESEEN1504EFER1VP15TF

฿ 856.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless SteelSSEEN1504EFSR1F7030

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle E (20°) D1(mm) 15.875
S1(mm) 4.76 F1(mm) 1.4 RE(mm) 1
Precision E Material Type Coating Compatible Cutter SE515