1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter SEEN/SEKN○○○-JP【1-10 Pieces Per Package】

Insert for Cutter SEEN/SEKN○○○-JP
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 358.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

An insert for rotary tools with a relief angle of 20°. Wedge type for general-purpose.

 
Part Number
SEEN1203EFER1-VP15TF
SEEN1203EFFR1-HTI10
SEEN1203EFSR1-F7030
SEEN1203EFSR1-MC5020
SEEN1504EFSR1-MC5020
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWork Material D1
(mm)
S1
(mm)
Precision Honing Notation Symbol Grade Symbol Material Type

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material12.73.18EESEEN1203EFER1VP15TFCoating

฿ 358.00

MME MILLING CHIP 1 Pack(s)

10 Pieces Per Package

20 Day(s) Cast Iron / Non-Ferrous Metal12.73.18EFSEEN1203EFFR1HTi10Carbide

฿ 496.90

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel12.73.18ESSEEN1203EFSR1F7030Coating

฿ 430.00

INSERTS 10 Piece(s) Available 15 Day(s) Cast Iron12.73.18ESSEEN1203EFSR1MC5020Coating

฿ 588.00

INSERTS 10 Piece(s) Available 15 Day(s) Cast Iron15.8754.76--SEEN53EFSR1MC5020Coating

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle E (20°) F1(mm) 1.4
RE(mm) 1 Compatible Cutter SE415、QSE415