(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for rotary tools with a relief angle of 20°. Wedge type for general-purpose.
Part Number |
---|
SEER1203AFEN-JS-F7030 |
SEER1203AFEN-JS-MC5020 |
SEER1203AFEN-JS-VP15TF |
SEER1203EFER-JS-F7030 |
SEER1203EFER-JS-MC5020 |
SEER1504AFEN-JS-F7030 |
SEER1504AFEN-JS-MC5020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | D1 (mm) | S1 (mm) | Notation Symbol | Grade Symbol | Compatible Cutter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 496.90 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | 12.7 | 3.18 | SEER1203AFEN-JS | F7030 | SE445 | ||
฿ 410.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | 12.7 | 3.18 | SEER1203AFEN-JS | MC5020 | SE445 | |
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 12.7 | 3.18 | SEER1203AFEN-JS | VP15TF | SE445 | ||
฿ 496.90 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | 12.7 | 3.18 | SEER1203EFER-JS | F7030 | SE415、QSE415 | ||
฿ 410.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | 12.7 | 3.18 | SEER1203EFER-JS | MC5020 | SE415、QSE415 | |
฿ 856.00 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | 15.875 | 4.76 | SEER1504AFEN-JS | F7030 | SE545 | ||
฿ 606.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | 15.875 | 4.76 | SEER1504AFEN-JS | MC5020 | SE545 |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | E (20°) | F1(mm) | 1.4 |
---|---|---|---|---|---|
RE(mm) | 1 | Precision | E | Honing | E |
Material Type | Coating |
How can we improve?
How can we improve?