1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert for Cutter SEEN○○○/SEKN○○○

Insert for Cutter SEEN○○○/SEKN○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 606.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools with a relief angle of 20°. Wedge type for general-purpose.

 
Part Number
SEEN1504AFEN1-VP15TF
SEEN1504AFSN1-F7030
SEEN1504AFSN1-MC5020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Honing Notation Symbol Grade Symbol

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialESEEN1504AFEN1VP15TF

฿ 856.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless SteelSSEEN1504AFSN1F7030

฿ 606.00

INSERTS 10 Piece(s) Available 15 Day(s) Cast IronSSEEN1504AFSN1MC5020

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle E (20°) D1(mm) 15.875
S1(mm) 4.76 F1(mm) 1.4 RE(mm) 1
Precision E Material Type Coating Compatible Cutter SE545