1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter SECN○○○/SEEN○○○/SEKN○○○ (Part Number)

Insert for Cutter SECN○○○/SEEN○○○/SEKN○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 429.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

An insert for rotary tools with a relief angle of 20°. Wedge type for general-purpose.

 
Part Number
SEEN1203AFEN1-VP15TF
SEEN1203AFFN1-HTI10
SEEN1203AFSN1-F7030
SEEN1203AFSN1-MC5020
SEEN1203AFTN1-NX4545
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Honing Notation Symbol Grade Symbol Material Type

฿ 4,408.00

MME MILLING CHIP 10 Piece(s) 16 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialESEEN1203AFEN1VP15TFCoating

฿ 429.22

MME MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous MetalFSEEN1203AFFN1HTi10Carbide

฿ 529.94

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless SteelSSEEN1203AFSN1F7030Coating

฿ 430.00

INSERTS 10 Piece(s) Available 15 Day(s) Cast IronSSEEN1203AFSN1MC5020Coating

฿ 429.75

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless SteelTSEEN1203AFTN1NX4545Cermet

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle E (20°) D1(mm) 12.7
S1(mm) 3.18 F1(mm) 1.4 RE(mm) 1
Precision E Compatible Cutter SE445