(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for rotary tools with a relief angle of 25°. Used for aluminum, etc., with a focus on sharpness
Part Number |
---|
SEA42C10GL-HTI10 |
SEA42C10GR-HTI10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Notation Symbol |
---|---|---|---|---|---|---|
฿ 948.00 | MME MILLING CHIP | 10 Piece(s) | 10 Day(s) | SEA42C10GL | ||
฿ 948.00 | MME MILLING CHIP | 10 Piece(s) | 10 Day(s) | SEA42C10GR |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | E (20°) | Work Material | Cast Iron / Non-Ferrous Metal |
---|---|---|---|---|---|
D1(mm) | 12.7 | S1(mm) | 3.18 | F1(mm) | 2.4 |
Precision | A | Honing | F | Grade Symbol | HTi10 |
Material Type | Carbide | Compatible Cutter | FE404、E404 |
How can we improve?
How can we improve?