1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter RGEN○○○

Insert for Cutter RGEN○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 951.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools for SG20 cutters. For processing difficult-to-cut materials.

 
Part Number
RGEN2004M0EN-VP15TF
RGEN2004M0SN-F7030
RGEN2004M0SN-HTI10
RGEN2004M0SN-UP20M
RGEN2004M0SN-UTI20T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Honing Notation Symbol Grade Symbol Material Type

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialERGEN2004M0ENVP15TFCoating

฿ 1,240.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless SteelSRGEN2004M0SNF7030Coating

฿ 951.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous MetalSRGEN2004M0SNHTI10Carbide

฿ 1,240.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless SteelSRGEN2004M0SNUP20MCoating

฿ 951.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronSRGEN2004M0SNUTi20TCarbide

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) R (Round) Clearance Angle G (30°) D1(mm) 20
S1(mm) 4.76 Precision E Compatible Cutter SG20
Corner Height Tolerance m(mm) ±0.025 Inscribed Circle Tolerance φd1(mm) ±0.025 Thickness Tolerance S1(mm) ±0.025
Hole Availability NA Breaker Availability NA Preferred Hand For both the left and right